Catalog No. : 3021C0549G65S
Description: VBM 38KV 3 PHASE 300 AMP DOUBL
UPC: 783786598991
VBM 38 kV Max, 3 Phase, 300 Amp, Double Solenoid Operator, No Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 225, Term-Term BIL withstand 200, Term-Ground BIL withstand 250, 4-Skirt Contact Housing (Creepage 18.095 inch). 46 kV Insulators.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
3 Phase |
Specifications
|
Voltage Rating |
38 kV |
|
Current Rating |
300 A |
Classifications
|
Brand Name |
Joslyn |
Compliance and Certifications
| RoHS | Out of scope of RoHS |