text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G16S

Description:  VBM 38KV MAX 3-PHS 400A DS

UPC: 783786598885

VBM 38 kV Max, 3 Phase, 400 Amp, Double Solenoid Operator, No Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 300, Term-Term BIL withstand 200, Term-Ground BIL withstand 200, 4-Skirt Contact Housing (Creepage 18.095 inch).
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

38 kV

Current Rating

400 A

Classifications

Brand Name

Joslyn