Catalog No. : 3021C0548G21D
Description: VBM, 25KV, 400A, SINGLE PHASE, SOL
UPC: 783786799336
VBM Varmaster capacitor switch rated for 25.8kV, 400 Amp, solenoid operator, 15 pin connector, 2 contacts per phase, single phase design. Carries current.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Vacuum capacitor |
|
Application |
Single Phase |
Specifications
|
Voltage Rating |
25.8 kV |
|
Current Rating |
400 A |
Classifications
|
Brand Name |
Joslyn |