text.skipToContent text.skipToNavigation

Catalog No. : 3021B0589P2

Description:  LOWER BIRDGUARD - PVC ONLY

UPC: 75114401760

Lower Birdguard, Black PVC, 1/16 to 1/8 inch Thick. Has three 0.188 inch Diameter holes for attachment and four 1/4 inch drain holes in bottom of guard. Has 5-1/2 inch Diameter opening. Does include (3) Machine Screws 1/4-20 UNC x 1-1/2 inch long Full Thread - black nylon, and Hex Nuts 1/4-20 UNC Black Nylon.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Bird repellents

Specifications

Material

PVC

Classifications

Brand Name

Joslyn

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant