Catalog No. : 3020
Description: SERRATED COPPER SPLICE
UPC: 75114254885
Copper Splice, Serrated Bore, 5-1/2 inch long, Wire Size 600 kcmil Copper only. Hex Die ED 3538. Round Die ED 3539. Slightly Tapered on both ends. Finish Bright Anneal.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Serrated Bore, Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
600 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Bright Anneal |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
5-1/2 inch long |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E11461 | N/A | QCMZ | N/A | N/A |