Alternate Catalog No. : 3010-8 TN
Catalog No. : 3010-8TN
Description: AL COMP SPLICE 4/0 STRAND TINPLATED
UPC: 783786953721
High Voltage, Tin-Plated Aluminum Tapered Compression Splice for Aluminum and Copper, 4/0 Stranded, 5 inch Long, Installing Dies TX, 76, 249, 840, 11A. Center Stop. Oxide Inhibitor. Pink Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink Caps, Oxide Inhibiting Compound. Center Stop. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.000 inch, Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |