Alternate Catalog No. : 3010-43 TN
Catalog No. : 3010-43TN
Description: ALUM COMPRESSION CONNECTOR
UPC: 783786953714
High Voltage, Tin-Plated Aluminum Tapered Compression Splice Reducer, 500 Standed AL-CU one side, 500 Compact AL-CU other side, 1.5 outside Diameter, 6.00 inches long. Installing Dies 125H, 608, 786, 1 1/2. Center Stop. Oxide Inhibitor. Pink Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink Caps, Oxide Inhibiting Compound. Center Stop. Tapered Ends. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.000 inch, Outside Diameter 1.502 inch |
Documents/Support Tools
|
SDS |