Catalog No. : 3010-24
Description: CONNECTOR ALUM COMPRESSION
UPC: 783786776399
High Voltage, Aluminum Tapered Compression Splice, 1000 kcmil, Aluminum and Copper, Connector Aluminum Compression, 9 inch Long. Installing Dies 161, 302, 292, 1 3/4. Center Stop. Oxide Inhibitor. Brown Caps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tapered Ends. Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Brown Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.000 inch, Outside Diameter 1.172 inch |
Documents/Support Tools
|
SDS |