Catalog No. : 3010-1
Description: 1/0 STR TO 2 STR ALUM.TAPERED REDUC
UPC: 783786776450
High Voltage, Aluminum Tapered Compression Splice Reducer, 1/0 Stranded AL-CU to 2 Stranded AL-CU, 4-1/2 inch Long. Installing Dies TX, 76, 249, 840, 11A. Center Stop. Oxide Inhibitor. Yellow Cap. Red Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tapered Ends. Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Red and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
#2 to 1/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.500 inch, Outside Diameter .315 inch |
Documents/Support Tools
|
SDS |