Catalog No. : 301-TB
Description: 3/8A TITE-BITE CONN.
UPC: 786210003016
Metal-Clad and Armored Cable Fitting, Straight, Trade Size 3/8 Inch, Knockout Size 1/2 Inch, Cable Range 0.460 to 0.781 Inch, Steel with Zinc Plating
View More
View Less
For more info visit:
electrification.us.abb.com
- For use with Armored Cable and Flexible Metal Conduit
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 247 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 002884000 | 441202 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Steel |