Catalog No. : 301-C
Description: 3/8IN STR ARMOUR TITEBITE CONN
UPC: 786210360669
3/8 Inch Armored Cable Tite-Bite Connector, For Flexible Metal Conduit and Armored Cable, Cable Opening .625 Inch to .781 Inch, For Aluminum and Steel Flexible Metal Conduit and Armored Cable, CSA Certified for Armored Cable, Straight
View More
View Less
For more info visit:
electrification.us.abb.com
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884000 | 441202 | N/A | N/A | N/A |
ETIM Classification
ETIM
EC001180 Screw connection for protective metallic hose
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
Documents/Support Tools
|
Sales Drawing |