Catalog No. : 3000-5
Description: ALUM COMPRESSION REDUCER
UPC: 783786765935
Aluminum Compression Reducer Splice, 3/0 Stranded to 2/0 Stranded, Aluminum and Copper. Length 4 inch. Oxide Inhibitor, Black 3/0 Cap, Gray 2/0 Cap. Oil Stop. Dies 11A 249 840 TX 76.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Gray and Black Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
2/0 to 3/0 STR AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.000 inch, Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |