Catalog No. : 3000-4
Description: ALUMINUM SPLICE
UPC: 75114282635
Aluminum Compression Reducer Splice, 3/0 to 1/0, Dies 11A, 249, 840, TX and 76. 3/0 Stranded Aluminum/Copper to 1/0 Stranded Aluminum/Copper. 4.000 inches Long. Oxide Inhibitor, Yellow 1/0 Cap, Black 3/0 Cap. Oil Stop. Dies 11A 249 840 TX 76.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Yellow and Black Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 to 3/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.000 inch, Outside Diameter .906 inch |