Catalog No. : 3000-26
Description: AL COMP SPLICE 1000 MCM
UPC: 783786765911
Aluminum Compression Splice for Aluminum and Copper, 1000 MCM. Length 9 inch. Oxide Inhibitor, Brown Caps, Oil Stop. Dies 161 302 353 292 1 3/4.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Brown Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.000 inch, Outside Diameter 1.193 inch |
Documents/Support Tools
|
SDS |