Catalog No. : 3000-25
Description: ALUMINUM REDUCER SPLICE
UPC: 75114288835
Aluminum Compression Reducer Splice, 8 inches Long, 1000 MCM to 750 MCM AL-CU. Dies 161 352 292 1 3/4. Brown 1000 Cap, Yellow 750 Cap. Oxide Inhibitor. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Brown and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 to 1000 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.000 inch, Outside Diameter 1.031 inch |
Documents/Support Tools
|
SDS |