Catalog No. : 3000-24
Description: AL COMP REDUCER 1000 TO 500
UPC: 783786765904
Aluminum Compression Reducer Splice for Aluminum and Copper, 1000 KCMIL to 500 KCMIL. Length 9 inch. Oxide Inhibitor, Brown 1000 Cap, Pink 500 Cap. Oil Stop. Dies 161 302 292 1 3/4.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Brown and Pink Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 to 1000 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 9.000 inch, Outside Diameter 1.841 inch |
Documents/Support Tools
|
SDS |