Catalog No. : 3000-23
Description: AL COMP SPLICE 750 MCM
UPC: 783786765898
Aluminum Compression Splice for Aluminum and Copper, 750 MCM. Length 7 inch. Oxide Inhibitor. Yellow Cap. Oil Stop. Dies 140H 301 342.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
750 kcmil |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch, Outside Diameter 1.600 inch |
Documents/Support Tools
|
SDS |