Catalog No. : 3000-20
Description: AL COMP REDUCER 750 TO 4/0 STR
UPC: 783786765874
Aluminum Compression Reducer Splice for Aluminum and Copper, 750 MCM to 4/0 Stranded. Length 7 inch. Oxide Inhibitor. Yellow 750 Cap, Black 3/0 Cap. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch, Outside Diameter 1.604 inch |
Documents/Support Tools
|
SDS |