Catalog No. : 3000-2
Description: ALUM COMP REDUCER 3/0 TO NO4
UPC: 783786765867
Aluminum Compression Reducer Splice, 3/0 Stranded to #4 Stranded, Aluminum and Copper. Length 4.0 inch. Dies TX 76 249 840 11A. Oil Stop. Oxide Inhibitor. Black 3/0 Cap, Orange #4 Cap.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Black and Orange Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 to #4 STR AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.000 inch, Outside Diameter .898 inch |
Documents/Support Tools
|
SDS |