Catalog No. : 3000-19
Description: ALUM COMP REDUCER 750 TO 3/0
UPC: 783786765850
Aluminum Compression Reducer Splice, 750 mcm to 3/0 Stranded, Aluminum and Copper. Length 7 inch. Oxide Inhibitor. Black 3/0 Cap, Yellow 750 Cap. Dies 140H 301 342 724. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Black and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch, Outside Diameter 1.594 inch |
Documents/Support Tools
|
SDS |