Catalog No. : 3000-15
Description: AL COMP REDUCER 500 TO 4/0 STR
UPC: 783786765829
Aluminum Compression Reducer Splice for Aluminum and Copper, 500 KCMIL to 4/0 Stranded. Length 7 inch. Oxide Inhibitor, with Caps. Dies 140H 301 342 724. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR AWG |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 7.000 inch, Outside Diameter 1.594 inch |
Documents/Support Tools
|
SDS |