Catalog No. : 3000-11
Description: AL COMP REDUCER 350 TO 4/0 STR
UPC: 783786765805
Aluminum Compression Reducer Splice for Aluminum and Copper, 350 MCM to 4/0 Stranded. Length 6 inch. Oxide Inhibitor, Brown 350 Cap and Pink 4/0 Cap. Dies 96 299 655 1 1/8-1 13A. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink and Brown Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
4/0 STR to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 6.00 inch, Outside Diameter 1.137 inch |
Documents/Support Tools
|
SDS |