Catalog No. : 3000-10
Description: ALUM COMP REDUCER 350 TO 3/0
UPC: 783786765799
Aluminum Compression Reducer Splice, 350 mcm to 3/0 Stranded, Aluminum and Copper. Oxide Inhibitor, Black 3/0 Cap and Brown 350 Cap. Dies 96 299 655 1 1/8-1 13A. Length 5 inch. Oil Stop.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Red and Black Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR to 350 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 5.000 inch, Outside Diameter 1.137 inch |
Documents/Support Tools
|
SDS |