Catalog No. : 300-TB-C
Description: 3/8IN STR NONINSUL TITEBITE CONN
UPC: 786210360645
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 2884 | 441401 | N/A | N/A | N/A |
| CSA | 4484 | 441401 | N/A | N/A | N/A |
| UL | E1383 | N/A | N/A | N/A | N/A |
| UL | E38947 | N/A | N/A | N/A | N/A |
|
Nominal size in inch |
3/8 inch |
|
Model |
Straight |
|
Revolving thread |
N |
|
Construction type |
External thread |
|
Connection type screw connection to housing |
Other |
|
Material housing |
Other |
|
Thread length |
11.11 mm |
|
Approved in combination with protective conduit CSA |
Y |
|
Approved in combination with protective conduit UL |
Y |
Documents/Support Tools
|
Sales Drawing |