text.skipToContent text.skipToNavigation

Catalog No. : 3-WSW

Description:  THREE GANG DEVICE BOX

UPC: 772197000650

Made or assembled in Canada.

Three-Gang Device Box, Volume 48 Cubic Inches, Length 3-3/4 Inches, Width 5-3/4 Inches, Depth 2-3/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 12
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Switch box

Specifications

Material

Plastic

Color

Gray

Cubic Capacity

48.0 cu in

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Standard

CSA 5043

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1390394_2019-09-13 N/A

Sustainability

Environmental product declaration

ABBG-00342-V01.02-EN

ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

3.75 inch

Width

5.75 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Grey

Sealable

N