text.skipToContent text.skipToNavigation

Catalog No. : 2WSW-US

Description:  TWO GANG DEVICE BOX CSA/UL

UPC: 772197003569

Made or assembled in Canada.

Two-Gang Device Box, Volume 33 Cubic Inches, Length 3-3/4 Inches, Width 4 Inches, Depth 2-3/4 Inches, Color Gray, Material Non-Metallic, Cable Entries 8. Fire resistance rating: 2 hours.
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Outlet box

Special Features

For use with non-metallic sheathed cable

Application

For cable with non-metallic sheath

Specifications

Material

Non-metallic

Color

Gray

Cable Entry

8

Cubic Capacity

33 cu in

Knockouts

Yes

Classifications

Brand Name

Carlon / Nutek

Sub Brand

Nutek

Standard

UL E11461, CSA 5043

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 5043 441101 N/A 1390394_2019-09-13 N/A
UL E11461 N/A QCMZ N/A N/A
UL R9140 N/A CEYY QBWY N/A N/A
ETIM EC002601 Box/housing for built-in mounting in the wall/ceiling

Mounting method

Other

Shape

Rectangular

Construction type

Device connection box (round/square)

Equipped with

None

Length

3.75 inch

Width

4 inch

Mounting switching equipment

Screwing

With screws

N

Pipe locking

N

Pipe locking optional

N

Inlet from the rear

N

Material

Plastic

Colour

Grey

Sealable

N