text.skipToContent text.skipToNavigation

Catalog No. : 2V12G2/LD10-M-D-CW4

Description: 

UPC:

Battery Unit, Battery Type: lead-calcium, Battery Wattage: 36W, Voltage DC: 12V, 120/277VAC, two lamps, self-powered, Lamp Type: MR16 LED, Lamp Voltage: 12V, Lamp Wattage: 6W, Colour: white, diagnostics, non-audible, cold weather -40°F to 104°F (-40°C to +40°C), Spec Grade: industrial, non audible, Battery Run Time (Minimum): 90 minutes
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Severe Series

Application

Industrial

Specifications

Wattage

36 W

Voltage Rating

120/277 VAC , 12 VDC

Battery

Lead-calcium

Battery Runtime

90 minutes

Lamp Type

MR16 LED

Number Of Lamps

2

Material

Backplate: Die-cast aluminum with internal thermoplastic housing

Mounting

Wall

Color

White

Lamp Wattage

6 W

Classifications

Brand Name

Lumacell / Lightalarms

Standard

UL
UL

Dimensions

Size

7 Inches Height x 17-3/4 Inches Width x 5-3/4 Inches Depth