text.skipToContent text.skipToNavigation

Catalog No. : 2TLA858009R1500

Description:  SAFETY EDGE 25-45, 36" W/RAIL,5M CABLES

UPC: 783164651157

Safety edge 25mm wide x 45mm high, 36 inches long, with (x2) 5m flying leads and aluminum mounting rail, made of TPE (thermoplastic elastomer)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pressure Sensitive Devices

Type

Safety Edge

Specifications

Product Class

Safety Bumpers, Edges & Mats

Product Main Type

TT

Degree of Protection

IP65

Classifications

ETIM 7

EC002887 - Pressure sensitive protective device

ETIM 8 (Etim8)

EC002887 - Pressure sensitive protective device

Dimensions

Product Net Depth / Length

914 mm

Product Net Height

59 mm

Product Net Width

25 mm

Product Net Weight

12.530 LB

Safety Information

Performance Level

Up to d