text.skipToContent text.skipToNavigation

Catalog No. : 2TLA858008R8400

Description:  SAFETY EDGE 25-30, 42" W/RAIL,5M CABLES

UPC: 783164650846

Safety edge 25mm wide x 30mm high, 42 inches long, with (x2) 5m flying leads and aluminum mounting rail, made of TPE (thermoplastic elastomer)
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pressure Sensitive Devices

Type

Safety Edge

Specifications

Product Class

Safety Bumpers, Edges & Mats

Product Main Type

TT

Degree of Protection

IP65

Classifications

ETIM 7

EC002887 - Pressure sensitive protective device

ETIM 8 (Etim8)

EC002887 - Pressure sensitive protective device

Dimensions

Product Net Depth / Length

1067 mm

Product Net Height

44 mm

Product Net Width

25 mm

Product Net Weight

14.082 LB

Safety Information

Performance Level

Up to d