Catalog No. : 2TLA858008R7900
Description: SAFETY EDGE 25-30, 37" W/RAIL,5M CABLES
UPC: 783164650792
Safety edge 25mm wide x 30mm high, 37 inches long, with (x2) 5m flying leads and aluminum mounting rail, made of TPE (thermoplastic elastomer)
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Pressure Sensitive Devices |
|
Type |
Safety Edge |
Specifications
|
Product Class |
Safety Bumpers, Edges & Mats |
|
Product Main Type |
TT |
|
Degree of Protection |
IP65 |
Classifications
|
ETIM 7 |
EC002887 - Pressure sensitive protective device |
|
ETIM 8 (Etim8) |
EC002887 - Pressure sensitive protective device |
Dimensions
|
Product Net Depth / Length |
940 mm |
|
Product Net Height |
44 mm |
|
Product Net Width |
25 mm |
|
Product Net Weight |
12.447 LB |
Safety Information
|
Performance Level |
Up to d |