text.skipToContent text.skipToNavigation

Catalog No. : 2TLA858002R7400

Description:  SAFETY MAT TRIM CORNER CONN.

UPC: 7350024485431

Safety mat corner connector
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pressure Sensitive Devices

Type

Safety Mat Accessory

Specifications

Product Class

Safety Bumpers, Edges & Mats

Product Main Type

ASK Accessory

Classifications

ETIM 7

EC002888 - Accessories/spare parts for pressure sensitive protective device

ETIM 8 (Etim8)

EC002888 - Accessories/spare parts for pressure sensitive protective device

Dimensions

Product Net Depth / Length

67 mm

Product Net Height

17 mm

Product Net Width

67 mm

Product Net Weight

0.064 LB