text.skipToContent text.skipToNavigation

Catalog No. : 2TLA858002R6000

Description:  SAFETY MAT W TRIM 24 X 48

UPC: 7350024485295

Safety mat with built in rubber trim, 24 inch x 48 inch, with 10m cable with flying leads coming out of long side, made our of Polyurethane, black with Eurodot design
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Pressure Sensitive Devices

Type

Safety Mat

Specifications

Product Class

Safety Bumpers, Edges & Mats

Product Main Type

ASK

Degree of Protection

IP65

Classifications

ETIM 7

EC002887 - Pressure sensitive protective device

ETIM 8 (Etim8)

EC002887 - Pressure sensitive protective device

Dimensions

Product Net Depth / Length

610 mm

Product Net Height

14 mm

Product Net Width

1219 mm

Product Net Weight

54.000 LB

Safety Information

Performance Level

Up to d