text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050310R0032

Description:  FHS GKEY4-FRONT HANDLE SLIDING

UPC: 7350024484557

Front slide handle for GKey4. Can be mounted on hinged doors and on sliding doors, both on the left and on the right. Includes a mounting plate for GKey4.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Accessories

Type

Accessory

Specifications

Product Main Type

Key switch accessory

Product Class

Accessories for Safety Sensors, Switches, Locks and Gate Boxes

Classifications

ETIM 6.0

EC002903 - Accessories for electrical door opener

ETIM 7

EC002903 - Accessories for electrical door opener

ETIM 8 (Etim8)

EC002903 - Accessories/spare parts for electrical door opener

Dimensions

Product Net Depth / Length

89 mm

Product Net Height

146 mm

Product Net Width

400 mm

Product Net Weight

1.4kg