Catalog No. : 2TLA050220R0025
Description: ESTRONGZX E-STOP 2NC, 3M, SS, EX
UPC: 7350024466140
Descriptors
|
Category |
Emergency Stops & Pilot Devices |
|
Type |
Emergency Stop |
Specifications
|
Product Class |
E-Stops & Pilot Devices |
|
Product Main Type |
EStrong |
|
Outputs |
Contact |
|
Degree of Protection |
IP67, IP69K |
Classifications
|
ETIM 4 |
EC002034 - Emergency stop complete |
|
ETIM 5.0 |
EC002034 - Emergency stop complete |
|
ETIM 6.0 |
EC002034 - Emergency stop complete |
|
ETIM 7 |
EC002034 - Emergency stop complete |
|
ETIM 8 (Etim8) |
EC002034 - Emergency stop complete |
Dimensions
|
Product Net Depth / Length |
105 mm |
|
Product Net Height |
94 mm |
|
Product Net Width |
66 mm |
|
Product Net Weight |
1.3kg |
Safety Information
|
Performance Level |
Up to e |