text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050220R0020

Description:  ESTRONGZ E-STOP 2NC/2NO, M20, SS

UPC: 7350024467499

Emergency stop, stainless steel housing, 3xM20 conduit entry, 2NC+2NO
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Stops & Pilot Devices

Type

Emergency Stop

Specifications

Product Class

E-Stops & Pilot Devices

Product Main Type

EStrong

Outputs

Contact

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC002034 - Emergency stop complete

ETIM 5.0

EC002034 - Emergency stop complete

ETIM 6.0

EC002034 - Emergency stop complete

ETIM 7

EC002034 - Emergency stop complete

ETIM 8 (Etim8)

EC002034 - Emergency stop complete

Dimensions

Product Net Depth / Length

105 mm

Product Net Height

94 mm

Product Net Width

66 mm

Product Net Weight

0.85kg

Safety Information

Performance Level

Up to e