Catalog No. : 2TLA050211R0016
Description: LINESTRONG 3 REPL LID 24VDC
UPC: 888614178823
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Supply Voltage |
24VDC |
|
Product Main Type |
LineStrong accessory |
|
Product Class |
Accessories for Emergency Stops |
Classifications
|
ETIM 4 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 5.0 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 6.0 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 7 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 8 (Etim8) |
EC002026 - Accessories/spare parts for emergency stop pull cord switch |
Dimensions
|
Product Net Depth / Length |
50 mm |
|
Product Net Height |
112 mm |
|
Product Net Width |
112 mm |
|
Product Net Weight |
0.199kg |