text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050210R6030

Description:  LINESTRONG ACCES. PULLY, GALV.

UPC: 7350024467314

Corner pulley for Rope Pull Emergency Stop systems, Galvanized. For navigating corners, both inside and outside.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Accessories

Type

Accessory

Specifications

Product Main Type

LineStrong accessory

Product Class

Accessories for Emergency Stops

Classifications

ETIM 4

EC002026 - Accessories for emergency stop pull cord switch

ETIM 5.0

EC002026 - Accessories for emergency stop pull cord switch

ETIM 6.0

EC002026 - Accessories for emergency stop pull cord switch

ETIM 7

EC002026 - Accessories for emergency stop pull cord switch

ETIM 8 (Etim8)

EC002026 - Accessories/spare parts for emergency stop pull cord switch

Dimensions

Product Net Depth / Length

40 mm

Product Net Height

18 mm

Product Net Width

75 mm

Product Net Weight

0.058kg