Catalog No. : 2TLA050210R6020
Description: LINESTRONG ACCES. PULLY, SS
UPC: 7350024467307
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Product Main Type |
LineStrong accessory |
|
Product Class |
Accessories for Emergency Stops |
Classifications
|
ETIM 4 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 5.0 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 6.0 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 7 |
EC002026 - Accessories for emergency stop pull cord switch |
|
ETIM 8 (Etim8) |
EC002026 - Accessories/spare parts for emergency stop pull cord switch |
Dimensions
|
Product Net Depth / Length |
40 mm |
|
Product Net Height |
18 mm |
|
Product Net Width |
75 mm |
|
Product Net Weight |
0.280kg |