Catalog No. : 2TLA050204R1333
Description: LINESTRONG3D 4NC/4NO NPT E.S.LED
UPC: 804325838122
Descriptors
|
Category |
Emergency Stops & Pilot Devices |
|
Type |
Rope Pull |
Specifications
|
Product Class |
E-Stops & Pilot Devices |
|
Product Main Type |
LineStrong |
|
Outputs |
Contact |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002033 - Emergency stop pull cord switch |
|
ETIM 5.0 |
EC002033 - Emergency stop pull cord switch |
|
ETIM 6.0 |
EC002033 - Emergency stop pull cord switch |
|
ETIM 7 |
EC002033 - Emergency stop pull cord switch |
|
ETIM 8 (Etim8) |
EC002033 - Emergency stop pull cord switch |
Dimensions
|
Product Net Depth / Length |
92 mm |
|
Product Net Height |
143 mm |
|
Product Net Width |
327 mm |
|
Product Net Weight |
1.350kg |
Safety Information
|
Performance Level |
Up to e |