text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050204R1323

Description:  LINESTRONG3DZ 4NC/2NO NPT E.S.LEDSS

UPC: 804325838092

Rope Pull Emergency Stop, stainless steel housing , with 1/2NPT entry, 4NC + 2NO, dual sided, for spans up to 200m (1 rope pull) or mulitple rope pulls with 125m between each rope pull, with built in emergency stop and 110VAC LED
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Emergency Stops & Pilot Devices

Type

Rope Pull

Specifications

Product Class

E-Stops & Pilot Devices

Product Main Type

LineStrong

Outputs

Contact

Degree of Protection

IP67, IP69K

Classifications

ETIM 4

EC002033 - Emergency stop pull cord switch

ETIM 5.0

EC002033 - Emergency stop pull cord switch

ETIM 6.0

EC002033 - Emergency stop pull cord switch

ETIM 7

EC002033 - Emergency stop pull cord switch

ETIM 8 (Etim8)

EC002033 - Emergency stop pull cord switch

Dimensions

Product Net Depth / Length

92 mm

Product Net Height

143 mm

Product Net Width

361 mm

Product Net Weight

2.855kg

Safety Information

Performance Level

Up to e