Catalog No. : 2TLA050056R6120
Description: SENSE 7Z, SS 10M CABLE, 2NC/1NO LE
UPC: 7350024466744
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Non Contact Safety Sensor |
Specifications
|
Product Class |
Non-Contact Safety Sensors |
|
Product Main Type |
Sense |
|
Supply Voltage |
24VDC |
|
Outputs |
Failsafe (Transistor) |
|
Number of Outputs |
2NC + 1NO |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002592 - Position switch with separate actuator |
|
ETIM 5.0 |
EC002592 - Position switch with separate actuator |
|
ETIM 6.0 |
EC002544 - Magnetic proximity switch |
|
ETIM 7 |
EC002544 - Magnetic proximity switch |
|
ETIM 8 (Etim8) |
EC002544 - Magnetic proximity switch |
Dimensions
|
Product Net Depth / Length |
14 mm |
|
Product Net Height |
88 mm |
|
Product Net Width |
50 mm |
|
Product Net Weight |
0.684kg |
Safety Information
|
Performance Level |
Up to e |