text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050056R2100

Description:  SENSE 7, QC CABLE, 2NC/1NO LED

UPC: 7350024466713

Safety magnetic switch complete with coded actuator, solid state outputs, 2NC+1NO (guard closed and actuator present), plastic, LED, 250mm cable with M12-8 male connector.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Non Contact Safety Sensor

Specifications

Product Class

Non-Contact Safety Sensors

Product Main Type

Sense

Supply Voltage

24VDC

Outputs

Failsafe (Transistor)

Number of Outputs

2NC + 1NO

Degree of Protection

IP67

Classifications

ETIM 4

EC002592 - Position switch with separate actuator

ETIM 5.0

EC002592 - Position switch with separate actuator

ETIM 6.0

EC002544 - Magnetic proximity switch

ETIM 7

EC002544 - Magnetic proximity switch

ETIM 8 (Etim8)

EC002544 - Magnetic proximity switch

Dimensions

Product Net Depth / Length

13 mm

Product Net Height

88 mm

Product Net Width

50 mm

Product Net Weight

0.086kg

Safety Information

Performance Level

Up to e