Catalog No. : 2TLA050040R0600
Description: MKEY RFID L HANDLE HANDLE
UPC: 7350024486971
Left handle for MKey8RF and MKey9RF. Rugged metal construction that withstands shearing forces of up to 10000N (1000kg) on large hinged doors. Standard MKey RFID key included.
MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Product Main Type |
MKEY RFID switch accessory |
|
Product Class |
Accessories for Safety Sensors, Switches, Locks and Gate Boxes |
Classifications
|
ETIM 7 |
EC002594 - Accessories for position switches |
|
ETIM 8 (Etim8) |
EC002594 - Accessories for position switches |
Dimensions
|
Product Net Depth / Length |
100 mm |
|
Product Net Height |
289 mm |
|
Product Net Width |
225 mm |
|
Product Net Weight |
1.9kg |