Catalog No. : 2TLA050040R0241
Description: FLEXIBLE MKEY RFID KEY ACTUATOR
UPC: 7350024486926
Flexible key for MKey RFID safety switches with metal head. Key in stainless steel 316.
MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Safety Accessories |
|
Type |
Accessory |
Specifications
|
Product Main Type |
MKEY RFID switch accessory |
|
Product Class |
Accessories for Safety Sensors, Switches, Locks and Gate Boxes |
Classifications
|
ETIM 7 |
EC001487 - Actuator for position switch with separate actuator |
|
ETIM 8 (Etim8) |
EC001487 - Actuator for position switch with separate actuator |
Dimensions
|
Product Net Depth / Length |
33 mm |
|
Product Net Height |
56 mm |
|
Product Net Width |
52 mm |
|
Product Net Weight |
0.105kg |