text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050040R0240

Description:  STANDARD MKEY RFID KEY ACTUATOR

UPC: 7350024486919

Standard key for MKey RFID safety switches with metal head. Key in stainless steel 316. MKey are mechanical safety switches used for monitoring doors and hatches. The switch is mounted on the frame and the actuator key on the moving part of the guard. All MKey models have a safe interlocking function. Some MKey models can be locked and depending on the locking signal they can be used either as process locks or safety locks (with a safe unlocking function). MKey switches are available in different material and sizes in order to meet the requirements of different applications.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Accessories

Type

Accessory

Specifications

Product Main Type

MKEY RFID switch accessory

Product Class

Accessories for Safety Sensors, Switches, Locks and Gate Boxes

Classifications

ETIM 7

EC002594 - Accessories for position switches

ETIM 8 (Etim8)

EC002594 - Accessories for position switches

Dimensions

Product Net Depth / Length

46 mm

Product Net Height

30 mm

Product Net Width

59 mm

Product Net Weight

0.04kg