text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050011R1432

Description:  MKEY8, SOL NPT, 24V MET. FLEX KEY

UPC: 804325833431

Mechanical Solenoid Safety interlock switch, die cast housing and head, spring lock (power to unlock), 2000N holding force. 24VDC coil, 2NC+ 1NO(locked)+2NC+ 1NO (actuator inserted). 3x 1/2NPT conduit entries. Delivered with metal flex key.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Safety Lock

Specifications

Product Class

Safety Locks & Process Locks

Product Main Type

MKey

Supply Voltage

24VDC

Outputs

Contact

Number of Outputs

4NC + 2NO

Degree of Protection

IP67

Classifications

ETIM 4

EC002593 - Position switch with interlocking

ETIM 5.0

EC002593 - Position switch with interlocking

ETIM 6.0

EC002593 - Position switch with interlocking

ETIM 7

EC002593 - Position switch with guard locking

ETIM 8 (Etim8)

EC002593 - Position switch with guard locking

Dimensions

Product Net Depth / Length

47 mm

Product Net Height

176 mm

Product Net Width

46 mm

Product Net Weight

0.78kg

Safety Information

Performance Level

Up to e