Catalog No. : 2TLA050011R1033
Description: MKEY8, SOL NPT, 110V NO KEY
UPC: 804325833202
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Safety Lock |
Specifications
|
Product Class |
Safety Locks & Process Locks |
|
Product Main Type |
MKey |
|
Supply Voltage |
110VAC |
|
Outputs |
Contact |
|
Number of Outputs |
4NC + 2NO |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002593 - Position switch with interlocking |
|
ETIM 5.0 |
EC002593 - Position switch with interlocking |
|
ETIM 6.0 |
EC002593 - Position switch with interlocking |
|
ETIM 7 |
EC002593 - Position switch with guard locking |
|
ETIM 8 (Etim8) |
EC002593 - Position switch with guard locking |
Dimensions
|
Product Net Depth / Length |
47 mm |
|
Product Net Height |
176 mm |
|
Product Net Width |
46 mm |
|
Product Net Weight |
0.78kg |
Safety Information
|
Performance Level |
Up to e |