Catalog No. : 2TLA050007R0602
Description: MKEY9RF PLASTIC M20 SWITCH
UPC: 7350024486834
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Safety Lock |
Specifications
|
Product Class |
Safety Locks & Process Locks |
|
Product Main Type |
Mkey RFID |
|
Supply Voltage |
24VDC |
|
Outputs |
OSSD |
|
Number of Outputs |
2 |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 7 |
EC002593 - Position switch with guard locking |
|
ETIM 8 (Etim8) |
EC002593 - Position switch with guard locking |
Dimensions
|
Product Net Depth / Length |
51 mm |
|
Product Net Height |
176 mm |
|
Product Net Width |
46 mm |
|
Product Net Weight |
0.7kg |
Safety Information
|
Performance Level |
Up to e |