text.skipToContent text.skipToNavigation

Catalog No. : 2TLA050003R1501

Description:  MKEY5+ NPT 2NC/1N0 SS FLX KEY 40N

UPC: 804325830478

Mechanical Safety interlock switch, rugged polyester housing and head, 40N holding force. 2NC+1NO (actuator inserted). 3x 1/2NPT conduit entries. Delivered with stainless steel flex key.
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Safety Sensors, Switches, Locks & Gate Boxes

Type

Safety Switch

Specifications

Product Class

Safety Switch

Product Main Type

MKey

Outputs

Contact

Number of Outputs

2NC + 1NO

Degree of Protection

IP67

Classifications

ETIM 4

EC002593 - Position switch with interlocking

ETIM 5.0

EC002593 - Position switch with interlocking

ETIM 6.0

EC002592 - Position switch with separate actuator

ETIM 7

EC002592 - Position switch with separate actuator

ETIM 8 (Etim8)

EC002592 - Position switch with separate actuator

Dimensions

Product Net Depth / Length

34 mm

Product Net Height

98 mm

Product Net Width

58 mm

Product Net Weight

0.13kg

Safety Information

Performance Level

Up to e