Catalog No. : 2TLA050003R1000
Description: MKEY5, NPT, 2NC/1N0 NO KEY
UPC: 804325830195
Descriptors
|
Category |
Safety Sensors, Switches, Locks & Gate Boxes |
|
Type |
Safety Switch |
Specifications
|
Product Class |
Safety Switch |
|
Product Main Type |
MKey |
|
Outputs |
Contact |
|
Number of Outputs |
2NC + 1NO |
|
Degree of Protection |
IP67 |
Classifications
|
ETIM 4 |
EC002593 - Position switch with interlocking |
|
ETIM 5.0 |
EC002593 - Position switch with interlocking |
|
ETIM 6.0 |
EC002592 - Position switch with separate actuator |
|
ETIM 7 |
EC002592 - Position switch with separate actuator |
|
ETIM 8 (Etim8) |
EC002592 - Position switch with separate actuator |
Dimensions
|
Product Net Depth / Length |
34 mm |
|
Product Net Height |
98 mm |
|
Product Net Width |
58 mm |
|
Product Net Weight |
0.13kg |
Safety Information
|
Performance Level |
Up to e |